Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC699

RECOMMENDED FOR NEW DESIGNS

7 GHz Integer-N Synthesizer SMT

Part Models
2
1ku List Price
price unavailable

Part Details

  • Ultra Low SSB Phase Noise Floor:
    -153 dBc/Hz @ 10 kHz offset @ 100 MHz
  • Reference Frequency.
  • Programmable Divider (N= 16 - 516) Operating up to 7 GHz
  • Open Collector Output Buffer Amplifiers for Interfacing w/ Op-Amp Based Loop Filter
  • Reversible Polarity PFD w/ Lock Detect Output
  • 32 Lead 5x5mm SMT Package: 25mm
HMC699
7 GHz Integer-N Synthesizer SMT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
LT6200 PRODUCTION 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family
Low Input Bias Current Op Amps (≤100 pA) 1
ADA4625-1 RECOMMENDED FOR NEW DESIGNS 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
ADA4084-1 RECOMMENDED FOR NEW DESIGNS

30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Single Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Latest Discussions