Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC695

RECOMMENDED FOR NEW DESIGNS

x4 Active Multiplier, 11.4 - 13.2 GHz Output

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Output Power: +7 dBm
  • Sub-Harmonic Suppression: >25 dBc
  • SSB Phase Noise: -140 dBc/Hz
  • Single Supply: +5V @ 60 mA
  • 24 Lead 4×4mm QFN Package: 16 mm2
HMC695
x4 Active Multiplier, 11.4 - 13.2 GHz Output
HMC695 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed