Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC687

LAST TIME BUY

BiCMOS MMIC Mixer w/Integrated LO Amplifier, 1.7 - 2.2 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Input IP3: +35 dBm
  • 8 dB Conversion Loss @ 0 dBm LO
  • Optimized for High Side LO Input
  • Upconversion & Downconversion Applications
  • Adjustable Supply Current
  • 24 Lead 4x4mm SMT Package: 16mm2
HMC687
BiCMOS MMIC Mixer w/Integrated LO Amplifier, 1.7 - 2.2 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed