HMC685

LAST TIME BUY

BiCMOS Mixer w/Integrated LO Amplifier, 1.7 - 2.2 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Input IP3: +35 dBm
  • 8 dB Conversion Loss @ 0 dBm LO
  • Optimized for Low Side LO Input
  • Adjustable Supply Current
  • Upconversion & Downconversion Applications
  • 24 Lead 4x4mm SMT Package: 16mm2
HMC685
BiCMOS Mixer w/Integrated LO Amplifier, 1.7 - 2.2 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC685LP4
HMC685LP4 Evaluation Board

Latest Discussions

Recently Viewed