HMC683

LAST TIME BUY

High IP3 Dual Downconverter SMT, w/LO Switch, 0.7 - 1.0 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Input IP3: +23 dBm
  • Conversion Gain: 7.5 dB
  • Low LO Drive: 0 dBm
  • High Channel Isolation
  • 40 Lead 6x6mm SMT Package: 36mm2
HMC683
High IP3 Dual Downconverter SMT, w/LO Switch, 0.7 - 1.0 GHz
HMC683 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC683LP6C
HMC683LP6C Evaluation Board

Latest Discussions

Recently Viewed