HMC6789B

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC I/Q Downconverter 37 - 44 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Conversion Gain: 14 dB
  • Image Rejection: 25 dBc
  • Input Third-Order Intercept (IP3): -1 dBm
  • LO Drive Range: -3 to +6 dBm
  • Gain Flatness: ± 1.5 dB
  • 16 Terminal, 5 mm x 5 mm Ceramic Leadless Chip Carrier (LCC) Package
HMC6789B

GaAs MMIC I/Q Downconverter 37 - 44 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC6789B
HMC6789B Evaluation Board

Latest Discussions