HMC666

LAST TIME BUY

SMT BiCMOS Mixer with Integrated LO Amplifier, 3.1 - 3.9 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Input IP3: +31 dBm
  • Low Conversion Loss: 9 dB
  • Upconversion & Downconversion Applications
  • Low LO Drive: 0 dBm
  • Optimized for Low Side LO Input
  • 24 Lead 4x4mm SMT Package: 16mm2
HMC666
SMT BiCMOS Mixer with Integrated LO Amplifier, 3.1 - 3.9 GHz
HMC666 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC666LP4
HMC666LP4 Evaluation Board

Latest Discussions

Recently Viewed