HMC665

Obsolete

SMT Mixer with Integrated IF & LO Amplifier, 0.7 - 1.2 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • High Input IP3: +23 dBm
  • Low Input LO Drive: -3 to +6 dBm
  • High LO to RF Isolation: 36 dB
  • High Conversion Gain: 10 dB
  • Upconversion or Downconversion
  • 24 Lead 4x4mm SMT Package: 16mm²
HMC665
SMT Mixer with Integrated IF & LO Amplifier, 0.7 - 1.2 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed