HMC648

Obsolete

HMC648 / HMC648LP6

6-Bit Digital Phase Shifter Chip and SMT, 2.9 GHz to 3.9 GHz

Part Models
6
1ku List Price
price unavailable

Part Details

  • Low RMS phase error: 1.2 degrees to 1.5 degrees
  • Low insertion loss: 4 dB to 5 dB
  • High linearity: 45 dBm 
  • Positive control logic 
  • 360 degree coverage, LSB = 5.625 degrees
  • Die size: 3.27 mm x 1.90 mm x 0.1 mm
  • 28-lead QFN leadless SMT package: 36 mm²
HMC648

HMC648 / HMC648LP6

6-Bit Digital Phase Shifter Chip and SMT, 2.9 GHz to 3.9 GHz

Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC648A RECOMMENDED FOR NEW DESIGNS
GaAs MMIC 6-Bit Digital Phase Shifter, 2.9 to 3.9 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed