Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC648A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-Bit Digital Phase Shifter, 2.9 to 3.9 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low RMS Phase Error: 1.2°
  • Low Insertion Loss: 5 dB
  • High Linearity: +45 dBm 
  • Positive Control Logic 
  • 360° Coverage, LSB = 5.625°
  • 28-lead 6x6mm SMT package: 36 mm²
HMC648A
GaAs MMIC 6-Bit Digital Phase Shifter, 2.9 to 3.9 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC648A
HMC648A Evaluation Board

Latest Discussions

Recently Viewed