HMC647

Obsolete

HMC647 / HMC647LP6

6-Bit Digital Phase Shifter Chip and SMT, 2.5 GHz to 3.1 GHz

Part Details

  • Low RMS phase error: 1 degree
  • Low insertion loss: 4 dB
  • High linearity: 54 dBm
  • Positive control logic
  • 360 degree coverage, LSB = 5.625 degrees
  • Die size: 3.85 mm x 1.90 mm x 0.1 mm
  • 28-lead QFN leadless SMT package: 36 mm²

Suggested Replacement Parts

HMC647A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-BIT Digital Phase Shifter, 2.5-3.1 GHz

HMC647

HMC647 / HMC647LP6

6-Bit Digital Phase Shifter Chip and SMT, 2.5 GHz to 3.1 GHz

Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC647A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-BIT Digital Phase Shifter, 2.5-3.1 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC647LP6
HMC647LP6 Evaluation Board

Latest Discussions