Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC647A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-BIT Digital Phase Shifter, 2.5-3.1 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low RMS Phase Error: 1.5°
  • Low Insertion Loss: 4 dB
  • 28 Lead QFN Leadless SMT Package: 36mm2
  • Positive Control Logic
  • 360° Coverage, LSB = 5.625°
  • High Linearity: +50 dBm
HMC647A

GaAs MMIC 6-BIT Digital Phase Shifter, 2.5-3.1 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EV1HMC647ALP6

EV1HMC647ALP6 Evaluation Board

Product Details

HMC647ALP6 evaluation board allows users to evaluate the performance of HMC647ALP6, digital phase shifter, with minimal effort. It is a fully populated RF board that can operate well within the specified frequency range. The necessary control and bias pins are routed to DC jumpers, likewise RF input and RF output pins of the device are routed to RF connectors. Users can quickly bias the device and provide control voltages with DC source and test the performance, with necessary RF test equipment such as a network analyzer.

EV1HMC647ALP6
EV1HMC647ALP6 Evaluation Board

Latest Discussions

Recently Viewed