HMC641ALP4E

PRODUCTION

0.1 GHz to 20 GHz GaAs, Nonreflective, SP4T Switch

Part Models
4
1ku List Price
price unavailable

Part Details

  • Broadband frequency range: 0.1 GHz to 20 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss: 3.0 dB at 20 GHz
  • High isolation: 40 dB at 20 GHz
  • High input linearity at 250 MHz to 20 GHz
    • P1dB: 24 dBm typical
    • IP3: 41 dBm typical
  • High power handling
    • 26.5 dBm through path
    • 23 dBm terminated path
  • Integrated 2 to 4 line decoder
  • 24-lead, 4 mm × 4 mm LFCSP package
  • ESD rating: 250 V (Class 1A)
HMC641ATCPZ-EP supports defense and aerospace applications (AQEC standard)
  • Download HMC641ATCPZ-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
HMC641ALP4E
0.1 GHz to 20 GHz GaAs, Nonreflective, SP4T Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5044 RECOMMENDED FOR NEW DESIGNS 100 MHz to 30 GHz, Silicon, SP4T Switch
ADRF5045 RECOMMENDED FOR NEW DESIGNS 9 kHz to 30 GHz, Silicon, SP4T Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC641A
HMC641A Evaluation Board

Latest Discussions

Recently Viewed