HMC629

Obsolete

4-Bit Digital Serial & Parallel Control Atten. SMT, DC - 6 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • 3 dB LSB Steps to 45 dB
  • Power-Up State Selection
  • Low Insertion Loss: 2.5 dB
  • TTL/CMOS Compatible, Serial, Parallel or Latched Parallel Control
  • ±0.25 dB Typical Step Error
  • Single +3V or +5V Supply
  • 24 Lead 4x4mm SMT Package: 16mm²
HMC629
4-Bit Digital Serial & Parallel Control Atten. SMT, DC - 6 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC629A RECOMMENDED FOR NEW DESIGNS

3 dB LSB GaAs MMIC 4-Bit Digital Attenuator, DC - 10 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC629LP4
HMC629LP4 Evaluation Board

Latest Discussions

Recently Viewed