HMC629A

RECOMMENDED FOR NEW DESIGNS

3 dB LSB GaAs MMIC 4-Bit Digital Attenuator, DC - 10 GHz

Part Details

  • 3 dB LSB steps to 45 dB
  • Power-up state selection
  • Low insertion loss: 2.25 dB
  • TTL/CMOS compatible, serial, parallel or latched parallel control
  • ±0.25 dB typical step error
  • Single +3V or +5V supply
  • 24 lead 4x4mm SMT package: 16mm2
HMC629A

3 dB LSB GaAs MMIC 4-Bit Digital Attenuator, DC - 10 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC629A
HMC629A Evaluation Board

Latest Discussions