HMC615

Obsolete

GaAs MMIC Mixer SMT w/LO Amplifier, 2.3 - 4.0 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Input IP3: +35 dBm
  • Low Input LO Drive: -2 to +6 dBm
  • Low Conversion Loss: 10 dB
  • Single Positive Supply: +5V @ 65 mA
  • RoHS Compliant 4x4 mm QFN Package
HMC615
GaAs MMIC Mixer SMT w/LO Amplifier, 2.3 - 4.0 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC615LP4
HMC615LP4 Evaluation Board.

Latest Discussions

Recently Viewed