HMC6147A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC I/Q Downconverter, 37 - 44 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Conversion Gain: 13 dB
  • Excellent Image Rejection: 25 dBc
  • Output IP3: +12 dBm
  • High Output IP3: +27 dBm
  • 16 Lead 5x5 mm Ceramic Package: 25 mm²
HMC6147A
GaAs MMIC I/Q Downconverter, 37 - 44 GHz
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC6147ALC5A
HMC6147ALC5A Evaluation Board

Latest Discussions

Recently Viewed