HMC6146B

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC I/Q Upconverter, 40 - 44 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Conversion Gain: 12 dB
  • Sideband Rejection: 25 dBc
  • 2LO to RF Isolation: 15 dB
  • High Output IP3: +27 dBm
  • 16 Lead 5×5 mm Ceramic Package: 25 mm2
HMC6146B
GaAs MMIC I/Q Upconverter, 40 - 44 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC6146BLC5A
HMC6146BLC5A Evaluation Board

Latest Discussions

Recently Viewed