HMC607

Obsolete

HMC607 / HMC607G7

High Isolation SPDT Switch Chip and Hermetic SMT, DC to 15 GHz
Part Models
1
1ku List Price
price unavailable

Part Details

  • High isolation: >50 dB @ 10 GHz; 55 dB @ 2 GHz; 42 dB @ 6 GHz
  • Low insertion loss: 1.4 dB to 1.9 dB typical @ 6 GHz
  • Nonreflective design
  • Die size:
    2.05 mm x 1.04 mm x 0.1 mm
  • Hermetic surface-mount package
  • Higher performance drop in
  • Replacement for Skyworks AS406M2-10

Suggested Replacement Parts

HMC232A RECOMMENDED FOR NEW DESIGNS

GaAs, SPDT Switch, Nonreflective, 100 MHz to 12 GHz

HMC607

HMC607 / HMC607G7

High Isolation SPDT Switch Chip and Hermetic SMT, DC to 15 GHz
Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC607G7
HMC607G7 Evaluation Board.

Latest Discussions

Recently Viewed