Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC232A

RECOMMENDED FOR NEW DESIGNS

GaAs, SPDT Switch, Nonreflective, 100 MHz to 12 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Nonreflective 50 Ω design
  • Low insertion loss
    • 1.5 dB typical to 6 GHz
    • 2.5 dB typical to 12 GHz
  • High isolation
    • 50 dB typical to 6 GHz
    • 45 dB typical to 12 GHz
  • High input linearity
    • P0.1dB: 28 dBm typical at VCTRL = −5 V
    • P1dB: 30 dBm typical at VCTRL = −5 V
    • IP3: 48 dBm
  • High power handling
    • 30 dBm insertion loss path
    • 27 dBm hot switching
  • Negative control voltage: −7 V to −3 V
  • ESD rating: 250 V (Class 1A) HBM
  • No low frequency spurious
  • 24-lead, 4 mm × 4 mm LFCSP
HMC232A
GaAs, SPDT Switch, Nonreflective, 100 MHz to 12 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5019 RECOMMENDED FOR NEW DESIGNS Silicon, SPDT Switch, Nonreflective, 100 MHz to 13 GHz
HMC1118 RECOMMENDED FOR NEW DESIGNS High Isolation, Silicon SPDT, Nonreflective Switch, 9 kHz to 13.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC232A
HMC232A Evaluation Board

Latest Discussions