HMC595

Obsolete

3 Watt SPDT T/R Switch SMT, DC - 3 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Low Insertion Loss: 0.3 dB
  • High Input IP3: +65 dBm
  • Isolation: 30 dB
  • Positive Control: 0/+3V to 0/+10V
  • Ultra Small Package: SOT26

Suggested Replacement Parts

HMC595A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 3 WATT T/R SWITCH DC - 3 GHz

HMC595
3 Watt SPDT T/R Switch SMT, DC - 3 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC595A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 3 WATT T/R SWITCH DC - 3 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC595
HMC595 Evaluation Board

Latest Discussions

Recently Viewed