HMC595A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 3 WATT T/R SWITCH DC - 3 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Low Insertion Loss: 0.3 dB
  • High Input IP3: +63 dBm
  • Isolation: 30 dB
  • Positive Control: 0/+3V to 0/+10V
  • Ultra Small Package: SOT26
HMC595A

GaAs MMIC 3 WATT T/R SWITCH DC - 3 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EV1HMC595A

EV1HMC595A Evaluation Board 

Product Details

The HMC595A evaluation board, EV1HMC595A, allows designers to evaluate the high performance. Wideband switches with a minimum of effort. To prove that these devices meet the user’s requirements, the user only requires a power supply and a network analyzer. 

 

EV1HMC595A
EV1HMC595A Evaluation Board 

Latest Discussions

Recently Viewed