Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC579

RECOMMENDED FOR NEW DESIGNS

x2 Active Multiplier Chip, 32 - 46 GHz Fout

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Output Power: +13 dBm
  • Low Input Power Drive: 0 to +6 dBm
  • Fo Isolation: >25 dBc @ Fout = 38 GHz
  • 100 kHz SSB Phase Noise: -127 dBc/Hz
  • Single Supply: +5V @ 70 mA
  • Die Size: 1.18 × 1.23 × 0.1 mm
HMC579
x2 Active Multiplier Chip, 32 - 46 GHz Fout
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions