Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC576-Die

PRODUCTION

x2 Active Multiplier Chip, 18 - 29 GHz Fout

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Output Power: +17 dBm
  • Low Input Power Drive: -2 to +6 dBm
  • Fo Isolation: >20 dBc @ Fout= 24 GHz
  • 100 kHz SSB Phase Noise: -132 dBc/Hz
  • Single Supply: +5V @ 82 mA
  • Die Size: 1.18 x 1.23 x 0.1 mm
HMC576-Die
x2 Active Multiplier Chip, 18 - 29 GHz Fout
HMC576 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed