Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC573

RECOMMENDED FOR NEW DESIGNS

x2 Active Multiplier SMT, 8 to 22 GHz Fout

Part Models
3
1ku List Price
price unavailable

Part Details

  • High Output Power: +12 dBm
  • Low Input Power Drive:
    0 to +6 dBm
  • Fo Isolation:
    >20 dBc @ Fout= 16 GHz
  • 100 KHz SSB Phase Noise:
    -134 dBc/Hz
  • Single Supply:
    +5V @ 92 mA
  • RoHS Compliant 3×3 mm SMT Package
HMC573
x2 Active Multiplier SMT, 8 to 22 GHz Fout
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

eval board
EVAL-HMC573LC3B

HMC573LC3B Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC573LC3B.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC573LC3B
HMC573LC3B Evaluation Board

Latest Discussions