HMC572-Die

PRODUCTION

GaAs MMIC I/Q Receiver Chip, 24 - 28 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Conversion Gain: 8 dB
  • Image Rejection: 20 dB
  • 2 LO to RF Isolation: 40 dB
  • Noise Figure: 3.5 dB
  • Input IP3: +5 dBm
  • Die Size: 2.33 x 2.37 x 0.10 mm
HMC572-Die
GaAs MMIC I/Q Receiver Chip, 24 - 28 GHz
HMC572 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on hmc572-die yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed