HMC571LC5

PRODUCTION

I/Q Receiver SMT, 21 - 25 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Conversion Gain: 9 dB
  • Image Rejection: 18 dB
  • 2 LO to RF Isolation: 35 dB
  • Noise Figure: 3.5 dB
  • Input IP3: 2 dBm
  • RoHS Compliant 5x5 mm SMT Package
HMC571LC5
I/Q Receiver SMT, 21 - 25 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC571LC5
HMC571LC5 Evaluation Board.

Latest Discussions

No discussions on HMC571LC5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed