Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC561LP3

PRODUCTION

x2 Active Multiplier SMT, 8 - 21 GHz Fout

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Output Power: +14 dBm
  • Low Input Power Drive: 0 to +6 dBm
  • Fo Isolation: 15 dBc @ Fout= 16 GHz
  • 100 KHz SSB Phase Noise: -139 dBc/Hz
  • RoHS Compliant 3×3 mm SMT Package
HMC561LP3
x2 Active Multiplier SMT, 8 - 21 GHz Fout
HMC561LP3 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-HMC561LP3

HMC561LP3 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC561LP3.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC561LP3
HMC561LP3 Evaluation Board
HMC561 Evaluation Board HMC561 Evaluation Board - Top View HMC561 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed