HMC557

Obsolete

HMC557 / HMC557LC4

GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and surface mount technology (SMT), 2.5 GHz to 7.0 GHz
Part Models
3
1ku List Price
price unavailable

Part Details

  • High local oscillator (LO) to radio frequency (RF) isolation: 48 dBm
  • Passive double-balanced topology
  • Low conversion loss: 7 dB
  • Wide intermediate frequency (IF) bandwidth: dc to 3 GHz
  • Small size (HMC557): 1.02 mm × 0.94 mm × 0.1 mm
  • 24-Lead ceramic 4 mm × 4 mm SMT package (HMC557LC4): 16 mm2

Suggested Replacement Parts

HMC557A RECOMMENDED FOR NEW DESIGNS

GaAs, MMIC Fundamental Mixer, 2.5 GHz to 7.0 GHz

HMC557

HMC557 / HMC557LC4

GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and surface mount technology (SMT), 2.5 GHz to 7.0 GHz
Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC557LC4
HMC557LC4 Evaluation Board

Latest Discussions

Recently Viewed