HMC556

Obsolete

GaAs MMIC I/Q Mixer Chip, 36 - 41 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide IF Bandwidth: DC - 3.5 GHz
  • Image Rejection: 17.5 dB
  • High LO to RF Isolation: 33 dB
  • High Input IP3: +23 dBm
  • Passive Topology: No DC Bias Required
  • Compact Size: 1.49 x 1.12 x 0.1mm
HMC556
GaAs MMIC I/Q Mixer Chip, 36 - 41 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

No discussions on HMC556 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed