HMC555

Obsolete

GaAs MMIC I/Q Mixer Chip, 31 - 38 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Wide IF Bandwidth: DC - 3.5 GHz
  • High Image Rejection: 17 dB
  • High LO to RF Isolation: 50 dB
  • High Input IP3: +21 dBm
  • Passive Topology: No DC Bias Required
  • Compact Size: 1.49 x 1.15 x 0.1mm
HMC555
GaAs MMIC I/Q Mixer Chip, 31 - 38 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

No discussions on HMC555 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed