HMC553

Obsolete

HMC553 / HMC553LC3B

GaAsmonolithic microwave integrated circuit (MMIC) fundamental mixer chip and double-balanced mixer surface mount technology (SMT), 7 GHz to 14 GHz
Part Models
4
1ku List Price
price unavailable

Part Details

  • Highlocal oscillator (LO) to radio frequency (RF) isolation
    HMC553: 48 dB
    HMC553LC3B: 50 dB
  • Passive double-balanced topology
  • Low conversion loss: 7 dB
  • Wide intermediate frequency(IF)bandwidth: dcto 5 GHz
  • Small size (HMC553): 0.83 mm× 1.12 mm × 0.1 mm
  • RoHS compliant 3 mm ×3 mm SMT package (HMC553LC3B)
HMC553

HMC553 / HMC553LC3B

GaAsmonolithic microwave integrated circuit (MMIC) fundamental mixer chip and double-balanced mixer surface mount technology (SMT), 7 GHz to 14 GHz
Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC553ALC3B 6 GHz to 14 GHz, GaAs, MMIC, Double-Balanced Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC553LC3B
HMC553LC3B Evaluation Board

Latest Discussions

Recently Viewed