HMC528

Obsolete

HMC528 / HMC528LC4
GaAsmonolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 11 GHz to 16 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide intermediate frequency (IF) bandwidth: dc to 3.5 GHz
  • Image rejection: 35 dB
  • Local oscillator (LO) to radio frequency (RF) isolation: 45 dB
  • High input IP3
    HMC528: 28 dBm
    HMC528LC4: 27 dBm
  • RoHS compliant 4 mm × 4 mm SMT package (HMC528LC4)
HMC528

HMC528 / HMC528LC4
GaAsmonolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 11 GHz to 16 GHz

Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC528LC4
HMC528LC4 Evaluation Board.

Latest Discussions