HMC527

Obsolete

HMC527 / HMC527LC4

GaAsmonolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 8.5 GHz to 13.5 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide intermediate frequency (IF) bandwidth: dc to 2 GHz
  • Image rejection: 35 dB
  • Local oscillator (LO) to radio frequency (RF) isolation
    HMC527: 50 dB
    HMC527LC4: 45 dB
  • High input IP3: 28 dBm
  • Die size (HMC527): 1.49 mm × 1.14 mm × 0.1 mm
  • RoHS compliant 4 mm × 4 mm SMT package (HMC527LC4)

Suggested Replacement Parts

HMC8191 RECOMMENDED FOR NEW DESIGNS

6 GHz to 26.5 GHz, Wideband I/Q Mixer

HMC527
HMC527 / HMC527LC4

GaAsmonolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 8.5 GHz to 13.5 GHz

Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC8191 RECOMMENDED FOR NEW DESIGNS 6 GHz to 26.5 GHz, Wideband I/Q Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC527LC4
HMC527LC4 Evaluation Board.

Latest Discussions

Recently Viewed