HMC524

Obsolete

HMC524 / HMC524LC3B

GaAs monolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 22 GHz to 32 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide intermediate frequency (IF) bandwidth
    HMC524: dc to 3.5 GHz
    HMC524LC3B: dc to 4.5 GHz
  • Image rejection
    HMC524: 23 dB
    HMC524LC3B: 20 dB
  • Local oscillator (LO) to radio frequency (RF) isolation
    HMC524: 50 dB
    HMC524LC3B: 45 dB
  • High input IP3: 20 dBm
  • Die size (HMC524): 1.49 mm × 1.14 mm × 0.1 mm
  • RoHS compliant 3 mm × 3 mm SMT package (HMC524LC3B)

Suggested Replacement Parts

HMC524A RECOMMENDED FOR NEW DESIGNS

22 GHz to 32 GHz, GaAs, MMIC, I/Q Mixer

HMC524
HMC524 / HMC524LC3B

GaAs monolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 22 GHz to 32 GHz

Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC524A RECOMMENDED FOR NEW DESIGNS 22 GHz to 32 GHz, GaAs, MMIC, I/Q Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC524LC3B
HMC524LC3B Evaluation Board.

Latest Discussions

Recently Viewed