HMC521

Obsolete

HMC521 / HMC521LC4

GaAs monolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 8.5 GHz to 13.5 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide intermediate frequency (IF) bandwidth: dc to 3.5 GHz
  • Image rejection
    HMC521: 40 dB
    HMC521LC4: 28 dB
  • Local oscillator (LO) to radio frequency (RF) isolation
    HMC521: 45 dB
    HMC521LC4: 50 dB
  • High input IP3: 24 dBm
  • RoHS compliant 4 mm × 4 mm SMT package (HMC521LC4)
HMC521

HMC521 / HMC521LC4

GaAs monolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 8.5 GHz to 13.5 GHz

Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC8191 RECOMMENDED FOR NEW DESIGNS 6 GHz to 26.5 GHz, Wideband I/Q Mixer
HMC521A RECOMMENDED FOR NEW DESIGNS 8.5 GHz to 13.5 GHz, GaAs, MMIC, I/Q Mixer
HMC1056 RECOMMENDED FOR NEW DESIGNS GaAs MMIC I/Q Mixer, 8 - 12 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC521LC4
HMC521LC4 Evaluation Board

Latest Discussions

Recently Viewed