HMC488

Obsolete

DBL-BAL Mixer SMT w/LO Amplifier, 4 - 7 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Low Conversion Loss: 7 dB
  • Double-Balanced Topology
  • Integrated LO Amp: 0 to +6 dBm Drive
  • Input IP3: +15 dBm
  • Single Supply: +5V @ 46 mA
  • MSOP8-G Package: 14.8 mm²
HMC488
DBL-BAL Mixer SMT w/LO Amplifier, 4 - 7 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC488MS8G
HMC488MS8G Evaluation Board.

Latest Discussions

Recently Viewed