HMC485

Obsolete

High IP3 Mixer SMT w/LO Amplifier, 1.7 - 2.4 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Input IP3: +34 dBm
  • Conversion Loss: 9 dB
  • Low LO Drive: -2 to +4 dBm
  • Single Positive Supply: 5V @ 45 mA
  • Ultra Small MSOP Package: 14.8mm²

HMC485
High IP3 Mixer SMT w/LO Amplifier, 1.7 - 2.4 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC485A Obsolete High IP3 Mixer SMT w/LO Amplifier, 1.7 - 2.4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed