Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC448LC3B

PRODUCTION

x2 Active Multiplier SMT, 20 - 25 GHz

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Output Power: +11 dBm
  • Wide Input Power Range: -4 to +6 dBm
  • Fo, 3Fo Isolation: >20 dBc @ Fout= 20 GHz
  • 100 KHz SSB Phase Noise: -135 dBc/Hz
  • Single Supply: +5V@ 48 mA
  • RoHS Compliant 3×3 mm SMT Package
HMC448LC3B
x2 Active Multiplier SMT, 20 - 25 GHz
HMC448LC3B Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-HMC448LC3B

HMC448LC3B Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC448LC3B.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC448LC3B
HMC448LC3B Evaluation Board
HMC448LC3B Evaluation Board HMC448LC3B Evaluation Board - Top View HMC448LC3B Evaluation Board - Bottom View

Latest Discussions

Recently Viewed