Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC444

RECOMMENDED FOR NEW DESIGNS

Active x8 Multiplier SMT, 9.9 - 11.2 GHz Fout

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Output Power: +6 dBm
  • Sub-Harmonic Suppression: >25 dBc
  • SSB Phase Noise: -136 dBc/Hz
  • Single Supply: +5V@ 68 mA
  • 16 mm² Leadless SMT Package
HMC444
Active x8 Multiplier SMT, 9.9 - 11.2 GHz Fout
HMC444LP4 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

eval board
EVAL-HMC444LP4

HMC444LP4 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC444LP4.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC444LP4
HMC444LP4 Evaluation Board
HMC444 Evaluation Board HMC444 Evaluation Board - Top View HMC444 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed