Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC434

RECOMMENDED FOR NEW DESIGNS

0.2 GHz to 8 GHz, GaAs, HBT MMIC, Divide by 8 Prescaler

Part Models
6
1ku List Price
price unavailable
Viewing:

Part Details

  • Ultralow SSB phase noise: −150 dBc/Hz typical
  • Single-ended input/outputs
  • Output power: −2 dBm typical
  • Single supply operation: 3 V
  • Ultrasmall, surface-mount, 2.90 mm × 2.80 mm, 6-lead SOT-23 package
    HMC434-EP supports defense and aerospace applications (AQEC standard)
    • Download the HMC434-EP data sheet (pdf)
    • Military temperature range (−55°C to +105°C)
    • Controlled manufacturing baseline
    • One assembly/test site
    • One fabrication site
    • Enhanced product change notification
    • Qualification data available on request
    • V62/16609 DSCC Drawing Number
HMC434

0.2 GHz to 8 GHz, GaAs, HBT MMIC, Divide by 8 Prescaler

HMC434 Functional Block Diagram HMC434 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-HMC434

HMC434 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC434.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

eval board
DC1075B

Clock Divider/Sine Wave 50Ω to CMOS Level Converter

Product Details

Demonstration circuit 1075B is a divide by 2/4/8 clock divider for use with high speed ADCs. Each assembly includes a clock divider followed by a re-timing stage used to produce sharp clock edges. Functionally, the DC1075B receives a high frequency sine wave which is attenuated and routed into the clock divider. The output of the clock divider is then routed to a D flip flop re-timing stage. This D flip flop is clocked by the original high frequency sine wave. This is critical to ensure signal integrity. The output of this re-timing stage is a CMOS signal suitable to be a clock source for high speed ADCs.

This circuit also is a model for designs involving FPGAs which serve as clock dividers. Whenever this is done, a D flip flop re-timing stage is required to ensure a low jitter clock signal.

EVAL-HMC434
HMC434 Evaluation Board
HMC433 Evaluation Board HMC433 Evaluation Board HMC433 Evaluation Board HMC433 Evaluation Board
DC1075B
Clock Divider/Sine Wave 50Ω to CMOS Level Converter
DC1075B

Latest Discussions

Recently Viewed