HMC426

Obsolete

SiGe Divide-by-4 SMT, DC - 4 GHz

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Ultra Low SSB Phase Noise: -146 dBc/Hz
  • Wide Input Power Range: -15 to +10 dBm
  • Output Power: +3.5 dBm
  • Single DC Supply: +3V @ 13 mA
  • MS8 SMT Package

Suggested Replacement Parts

HMC433 RECOMMENDED FOR NEW DESIGNS

InGaP HBT Divide-by-4 SMT, DC - 8 GHz

HMC426
SiGe Divide-by-4 SMT, DC - 4 GHz
hmc426ms8_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed