HMC422

Obsolete

DBL-BAL Mixer with LO Amplifier SMT, 1.2 - 2.6 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Integrated LO Amp w/ Pdiss <100 mW
  • Conversion Loss / Noise Figure: 8 dB
  • Low LO Drive: 0 dBm
  • Input IP3: +15 dBm
  • Single Positive Supply: 3V @ 30 mA
HMC422
DBL-BAL Mixer with LO Amplifier SMT, 1.2 - 2.6 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADL5801 RECOMMENDED FOR NEW DESIGNS High IP3, 10 MHz TO 6 GHz, Active Mixer
ADL5811 Obsolete High IP3, 700 MHz to 2800 MHz, Double Balanced, Passive Mixer, IF Amplifier, and Wideband LO Amplifier
ADL5365 Obsolete 1200 MHz TO 2500 MHz Balanced Mixer, LO Buffer and RF Balun
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC422MS8
HMC422MS8 Evaluation Board.

Latest Discussions

Recently Viewed