HMC420

Obsolete

Downconverter Mixer SMT, 0.7 - 1.0 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • +15 dBm Input IP3
  • Integrated IF & LO Amps: 0 dBm LO
  • Conversion Gain: 12.5 dB
  • Noise Figure: 13 dB
  • Single Positive Supply: +5V, 52 mA
HMC420
Downconverter Mixer SMT, 0.7 - 1.0 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC420QS16
HMC420QS16 Evaluation Board

Latest Discussions

Recently Viewed