HMC4069

PRODUCTION

2.9 GHz Integer-N Synthesizer (N = 2 - 32)

Part Models
2
1ku List Price
price unavailable

Part Details

  • Ultra low SSB phase noise floor:  -151dBc/Hz at 10kHz offset at 100MHz
  • Integrated output resistors
  • Improved input sensitivity
  • Lock detect and invert functionality
  • 24-pin 4 x 4mm SMT package
HMC4069
2.9 GHz Integer-N Synthesizer (N = 2 - 32)
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
LT6200 PRODUCTION 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family
Low Input Bias Current Op Amps (≤100 pA) 1
ADA4625-1 RECOMMENDED FOR NEW DESIGNS 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
ADA4084-1 RECOMMENDED FOR NEW DESIGNS

30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Single Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-HMC4069

HMC4069 Evaluation Board

Product Details

The circuit board used in the application should use RF circuit design techniques. Signal lines should have 50 Ω impedance while the package ground leads and backside ground paddle should be connected directly to the ground plane similar to that shown on page 11 of the data sheet. A sufficient number of via holes should be used to connect the top and bottom ground planes.

EVAL-HMC4069
HMC4069 Evaluation Board

Latest Discussions

Recently Viewed