HMC400

Obsolete

High IP3 Mixer SMT, 1.7 - 2.2 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Input IP3: +36 dBm
  • Conversion Loss: 8.8 dB
  • No External Components
  • Ultra Small MSOP Package: 14.8mm²

HMC400
High IP3 Mixer SMT, 1.7 - 2.2 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC400MS8
HMC400MS8 Evaluation Board

Latest Discussions

Recently Viewed