HMC387

Obsolete

High IP3 Mixer SMT, 450 - 500 MHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Input IP3: +32 dBm
  • Conversion Loss: 9.5 dB
  • Low External Part Count
  • Ultra Small MSOP8 Package: 14.8 mm²
HMC387
High IP3 Mixer SMT, 450 - 500 MHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC387MS8
HMC387MS8 Evaluation Board

Latest Discussions

Recently Viewed