HMC381

Obsolete

High IP3 Dual Channel Downconverter SMT, 1.7 - 2.7 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Input IP3: +27 dBm
  • Low Single Input LO Drive: 0 dBm
  • Conversion Gain: 9 dB
  • Noise Figure: 12 dB
  • Single Positive Supply: +5V @ 260mA
HMC381
High IP3 Dual Channel Downconverter SMT, 1.7 - 2.7 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC381LP6
HMC381LP6 Evaluation Board

Latest Discussions

Recently Viewed