HMC380

Obsolete

PCS/UMTS High IP3 Downconverter SMT, 1.7 - 2.2 GHz

Part Details

  • +19 dBm Input IP3
  • Low LO Drive: -5 dBm
  • Conversion Gain: 11 dB
  • Noise Figure: 9 dB
  • Single Positive Supply: +5V, 165 mA
HMC380
PCS/UMTS High IP3 Downconverter SMT, 1.7 - 2.2 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC380QS16G
HMC380QS16G Evaluation Board

Latest Discussions

Recently Viewed