HMC377

Obsolete

High IP3 Downconverter SMT, 0.8 - 1.0 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • +15 dBm Input IP3, +29 dBm Output IP3
  • Low LO Drive: -5 dBm LO
  • Conversion Gain: 14 dB
  • Noise Figure: 11 dB
  • Positive Supply: +5V @ 135 mA
HMC377
High IP3 Downconverter SMT, 0.8 - 1.0 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed